Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mounting Hole Diameter (φ mm) | Number of Mounting Holes | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,091.47 € | 1 | 44 Days | 300 | 280 | 150.8 | 74.6 | 25 | 40 | - | - | - | - | - | 0 | 69 | ||
2,392.03 € | 1 | 44 Days | 300 | 350 | 150.8 | 74.6 | 25 | 40 | - | - | - | - | - | 0 | 85 | ||
2,283.42 € | 1 | 44 Days | 300 | 325 | 175.8 | 62.1 | 25 | 40 | - | - | - | - | - | 0 | 83 | ||
2,321.31 € | 1 | 44 Days | 300 | 300 | 200.8 | 49.6 | 25 | 40 | - | - | - | - | - | 0 | 80 | ||
3,649.88 € | 1 | 44 Days | 400 | 350 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 148 | ||
4,306.52 € | 1 | 44 Days | 400 | 500 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 200 | ||
4,824.28 € | 1 | 44 Days | 400 | 600 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 235 | ||
4,407.54 € | 1 | 44 Days | 400 | 500 | 175.8 | 112.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 211 | ||
4,730.83 € | 1 | 44 Days | 400 | 550 | 175.8 | 112.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 230 | ||
5,031.39 € | 1 | 44 Days | 400 | 600 | 175.8 | 112.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 249 | ||
5,364.79 € | 1 | 44 Days | 400 | 650 | 175.8 | 112.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 267 | ||
5,688.08 € | 1 | 44 Days | 400 | 700 | 175.8 | 112.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 286 | ||
4,182.74 € | 1 | 44 Days | 400 | 450 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 201 | ||
4,548.97 € | 1 | 44 Days | 400 | 500 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 221 | ||
4,892.47 € | 1 | 44 Days | 400 | 550 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 241 | ||
5,220.81 € | 1 | 44 Days | 400 | 600 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 261 | ||
5,549.16 € | 1 | 44 Days | 400 | 650 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 281 | ||
5,839.60 € | 1 | 44 Days | 400 | 700 | 200.8 | 99.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 301 | ||
4,697.99 € | 1 | 44 Days | 400 | 500 | 225.8 | 87.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 231 | ||
5,054.11 € | 1 | 44 Days | 400 | 550 | 225.8 | 87.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 252 | ||
5,395.08 € | 1 | 44 Days | 400 | 600 | 225.8 | 87.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 273 | ||
5,733.52 € | 1 | 44 Days | 400 | 650 | 225.8 | 87.1 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 295 | ||
4,854.58 € | 1 | 44 Days | 400 | 500 | 250.8 | 74.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 241 | ||
5,230.92 € | 1 | 44 Days | 400 | 550 | 250.8 | 74.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 263 | ||
5,574.41 € | 1 | 44 Days | 400 | 600 | 250.8 | 74.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 286 | ||
5,988.63 € | 1 | 44 Days | 400 | 650 | 250.8 | 74.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 308 | ||
5,958.39 € | 1 | 44 Days | 500 | 500 | 200.8 | 149.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 287 | ||
6,536.73 € | 1 | 44 Days | 500 | 600 | 200.8 | 149.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 334 | ||
6,885.27 € | 1 | 44 Days | 500 | 650 | 200.8 | 149.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 358 | ||
7,309.59 € | 1 | 44 Days | 500 | 700 | 200.8 | 149.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 382 | ||
6,695.85 € | 1 | 44 Days | 500 | 600 | 220.8 | 139.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 343 | ||
7,087.33 € | 1 | 44 Days | 500 | 650 | 220.8 | 139.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 368 | ||
7,473.76 € | 1 | 44 Days | 500 | 700 | 220.8 | 139.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 392 | ||
6,397.80 € | 1 | 44 Days | 500 | 550 | 250.8 | 124.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 329 | ||
6,875.17 € | 1 | 44 Days | 500 | 600 | 250.8 | 124.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 356 | ||
7,271.70 € | 1 | 44 Days | 500 | 650 | 250.8 | 124.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 382 | ||
7,711.18 € | 1 | 44 Days | 500 | 700 | 250.8 | 124.6 | 50 | 50 | 400 | 175 | 150 | 275 | 18 | 4 | 409 | ||
8,729.14 € | 1 | 44 Days | 600 | 600 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 438 | ||
9,514.60 € | 1 | 44 Days | 600 | 700 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 496 | ||
10,002.06 € | 1 | 44 Days | 600 | 750 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 525 | ||
10,451.64 € | 1 | 44 Days | 600 | 800 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 554 | ||
10,971.95 € | 1 | 8 Days | 600 | 850 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 582 | ||
11,421.51 € | 1 | 8 Days | 600 | 900 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 611 | ||
11,876.14 € | 1 | 8 Days | 600 | 950 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 641 | ||
12,401.49 € | 1 | 8 Days | 600 | 1000 | 201 | 214.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 670 | ||
9,959.13 € | 1 | 44 Days | 600 | 700 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 524 | ||
10,461.74 € | 1 | 44 Days | 600 | 750 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 556 | ||
11,002.24 € | 1 | 44 Days | 600 | 800 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 588 | ||
11,537.70 € | 1 | 8 Days | 600 | 850 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 619 | ||
12,073.15 € | 1 | 8 Days | 600 | 900 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 650 | ||
12,537.86 € | 1 | 8 Days | 600 | 950 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 682 | ||
13,002.58 € | 1 | 8 Days | 600 | 1000 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 714 | ||
10,360.70 € | 1 | 44 Days | 600 | 700 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 551 | ||
10,916.35 € | 1 | 44 Days | 600 | 750 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 586 | ||
11,466.96 € | 1 | 44 Days | 600 | 800 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 620 | ||
12,093.34 € | 1 | 8 Days | 600 | 850 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 654 | ||
12,568.17 € | 1 | 8 Days | 600 | 900 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 688 | ||
13,118.77 € | 1 | 8 Days | 600 | 950 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 722 | ||
13,674.42 € | 1 | 8 Days | 600 | 1000 | 301 | 164.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 757 | ||
14,270.60 € | 1 | 8 Days | 800 | 800 | 251 | 274.5 | 50 | 50 | 640 | 265 | 270 | 425 | 18 | 6 | 755 |
Loading...
K(mm) | 0.02/300 | L(mm) | 0.02/300 | Grind finish and base with upper surface finish | NA |
---|---|---|---|---|---|
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Mounting Hole Diameter(φ mm)
Number of Mounting Holes
Type
Filter by standard shipping days
Optional Attributes