We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

MC Tooling Block (2-Sided Standard Type) (Part Numbers)

MC Tooling Block (2-Sided Standard Type)

Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS05S-25055

Part Number
TBS05S-25055
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

6,184.50 €

30 Days 500550250.8124.65050400175150275184329

Loading...

  1. 1

Basic information

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

This page is MC Tooling Block (2-Sided Standard Type), part number TBS05S-25055.
You can find the detail information about specifications and dimensions on part number TBS05S-25055.

Variation of this product

Part Number
TBS03S-20030
TBS04S-15035
TBS04S-15050
TBS05S-25060
TBS05S-25065
TBS05S-25070
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

2,243.92 €

30 Days 300300200.849.62540-----080

3,528.19 €

30 Days 400350150.8124.64050320145110225184148

4,162.94 €

30 Days 400500150.8124.64050320145110225184200

6,645.95 €

30 Days 500600250.8124.65050400175150275184356

7,029.27 €

30 Days 500650250.8124.65050400175150275184382

7,454.09 €

30 Days 500700250.8124.65050400175150275184409

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360