MC Tooling Block (2-Sided Standard Type) (Part Numbers)

MC Tooling Block (2-Sided Standard Type)

Product Details:

Manufacturer part number: TBS03S-15028

Brand: NABEYA

Price: 2,091.47

Delivery time: 44 Days


Technical Data:

A: 300 mm

B: 280 mm

C: 150.8 mm

D: 74.6 mm

E: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS03S-15028

Part Number
TBS03S-15028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

2,091.47 €

1 44 Days 300280150.874.62540-----069

Loading...

  1. 1

Basic information

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360