Manufacturer part number: TBS04S-15060
Brand: NABEYA
Price: 4,824.28 €
Delivery time: 44 Days
A: 400 mm
B: 600 mm
C: 150.8 mm
D: 124.6 mm
E: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBS04S-15060
Part Number
|
---|
TBS04S-15060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mounting Hole Diameter (φ mm) | Number of Mounting Holes | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,824.28 € | 1 | 44 Days | 400 | 600 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 235 |
Loading...
K(mm) | 0.02/300 | L(mm) | 0.02/300 | Grind finish and base with upper surface finish | NA |
---|---|---|---|---|---|
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Mounting Hole Diameter(φ mm)
Number of Mounting Holes
Filter by standard shipping days
Optional Attributes