MC Tooling Block (2-Sided Standard Type) (Part Numbers)

MC Tooling Block (2-Sided Standard Type)

Product Details:

Manufacturer part number: TBS06S-30090

Brand: NABEYA

Price: 12,568.17

Delivery time: 8 Days


Technical Data:

A: 600 mm

B: 900 mm

C: 301 mm

D: 164.5 mm

E: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS06S-30090

Part Number
TBS06S-30090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

12,568.17 €

1 8 Days 600900301164.55050500215200340186688

Loading...

  1. 1

Basic information

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360