• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

F4000 Series Positive, Straight Shank

F4000 Series Positive, Straight Shank

High efficiency machining cutter that achieves low cutting resistance, with adoption of strong torsion inserts. Easy to handle straight shank.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F4042-12SS-20XSS20X1
F4042-12SS-20XSS20X200
F4042-12SS-25XSS25X3
F4042-12SS-25XSS25X200
F4042-12SS-30XSS25X3
F4042-12SS-30XSS25X200
F4042-12SS-32XSS32X4
F4042-12SS-32XSS32X200
F4042-12SS-40XSS32X5
F4042-12SS-40XSS32X200
F4042-12SS-50XSS32X6
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Shank Length ℓs
(mm)
Number of tips for use

213.08 €

4 Days 20105201358075542701

241.67 €

4 Days 202002014580755521551

347.58 €

4 Days 25115253358075543803

394.08 €

4 Days 252002524580755531552

366.67 €

4 Days 30130253408075544903

408.33 €

4 Days 302002525080755541502

432.17 €

4 Days 32130324408075545904

489.25 €

4 Days 322003235080755551503

538.08 €

4 Days 40130325408075546905

610.75 €

4 Days 402003244580755561554

663.08 €

4 Days 501503265080755471006

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Vertical work material General steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support