F4000 Series, High-Rigidity Face Mill Cut Ridge

F4000 Series, High-Rigidity Face Mill Cut Ridge

Throw-away type tools with high rigidity body and inserts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F4010-N4S45R08006J
F4010-N4S45R10007J
F4010-N4S45R12508J
F4010-N4S45R16010J
F4010-N4S45R20012J
F4010-N4S45R25012J
F4010-N4S45R25016J
F4010-N4S75R08006J
F4010-N4S75R10007J
F4010-N4S75R12508J
F4010-N4S75R16010J
F4010-N4S75R20012J
F4010-N4S75R25012J
F4010-N4S75R25016J
Part NumberStandard Unit PriceVolume DiscountShipping Days?Machining Application External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth ap
(mm)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use Weight
(kg)

1,408.32 €

Quote Plane / Side805066.525.4×26807043194161.5

1,574.99 €

Quote Plane / Side1005076.531.75×328070432114272.6

1,824.99 €

Quote Plane / Side1256386.538.1×388070433139283.4

2,158.32 €

Quote Plane / Side16063106.550.8×3880704341742106.6

2,658.32 €

Quote Plane / Side20063126.547.62580704352143129.8

2,824.99 €

Quote Plane / Side25063126.547.625807043626431216.6

3,491.66 €

Quote Plane / Side25063166.547.625807043726431616.8

1,408.32 €

Quote Plane80506825.4×26807053186161.5

1,574.99 €

Quote Plane100507831.75×328070532106272.6

1,824.99 €

Quote Plane125638838.1×388070533131283.4

2,158.32 €

Quote Plane1606310850.8×3880705341662106.6

2,658.32 €

Quote Plane2006312847.62580705352063129.8

2,824.99 €

Quote Plane2506312847.625807053625631216.6

3,491.66 €

Quote Plane2506316847.625807053725631616.8

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor Finish category Finishing
Compatible Tip Material No Carbide Coat

Additional Products in this Category

Tech Support