Milling Cutter Series, General-Purpose Type

Milling Cutter Series, General-Purpose Type

Cartridge type. A cutting angle 75°type for wide range of use. Mid/heavy cutting of steel, cast iron.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F2010-M-P4S75R08006J
F2010-M-P4S75R10007J
F2010-M-P4S75R12508J
F2010-M-P4S75R16010J
F2010-M-P4S75R20012J
F2010-S-P4S75R08006J
F2010-S-P4S75R10007J
F2010-S-P4S75R12508J
F2010-S-P4S75R16010J
F2010-S-P4S75R20012J
F2010-S-P4S75R25012J
F2010-S-P4S75R25016J
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use Applicable Chip Weight
(kg)

1,304.99 €

4 Days 8050625.480041028716P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)1.5

1,559.99 €

4 Days 10050731.75800410310727P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)2.6

1,732.49 €

4 Days 12563838.1800410413228P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)3.4

2,002.49 €

4 Days 160631050.88004107167310P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)6.6

2,369.99 €

4 Days 200631247.6258004109207312P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)9.8

1,042.42 €

Quote 8050625.480021028716P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)1.5

1,162.42 €

Quote 10050731.75800210310727P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)2.6

1,289.92 €

Quote 12563838.1800210413228P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)3.4

1,567.42 €

Quote 160631050.88002107167310P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)6.6

1,927.42 €

Quote 200631247.6258002109207312P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)9.8

2,107.42 €

Quote 250631247.6258002110257312P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)16.6

2,564.92 €

Quote 250631647.6258002111257316P2808-1/P2809-1/P2803-1/P28495-1/P28401-1/P2901-1 (for P2803)/P2905-1 (for P2808)16.8

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / High hardness steel / Cast Iron / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Maximum Cutting Depth ap(mm) 10

Additional Products in this Category

Tech Support