• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

F3000 Series Economy Cutter

F3000 Series Economy Cutter

An economical cutter that doesn't waste unused corners.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F3075-50XSS32X3
F3075-63XSS32X4
F3075-80XSS42X5
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Applicable Chip

282.49 €

4 Days 50120323408007604APGT15T3PDR-D51/APMT15T3PDR-D55/APT15T3PDR-56/APKT15T3PDR-D55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

315.82 €

4 Days 63125324458007606APGT15T3PDR-D51/APMT15T3PDR-D55/APT15T3PDR-56/APKT15T3PDR-D55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

390.82 €

4 Days 80135425508007608APGT15T3PDR-D51/APMT15T3PDR-D55/APT15T3PDR-56/APKT15T3PDR-D55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support