F3000 Series Porcupine Neo BT Shank

F3000 Series Porcupine Neo BT Shank

Roughing end-mill using a tip with a 3D breaker. BT50 integrated type with high rigidity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F3038BBT-50XBT50X70
F3038BBT-50XBT50X98
F3038BBT-63XBT50X84
F3038BBT-63XBT50X112
F3038BBT-80XBT50X98
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Shank
(mm)
Number of tips for use Applicable Chip

2,750.00 €

4 Days 502453800315670143.2BT5015APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

3,000.00 €

4 Days 502753800315798173.2BT5021APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

2,797.58 €

4 Days 632604800316084158.2BT5024APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

3,345.25 €

4 Days 6329048003161112188.2BT5032APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

4,261.92 €

4 Days 802755800316598173.2BT5035APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

Loading...

  1. 1

Basic information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support