F3000 Series Porcupine Neo Shell Type

F3000 Series Porcupine Neo Shell Type

Roughing end-mill using a tip with a 3D breaker. For use with face mill arbor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F3038BSL-50XSL
F3038BSL-63XSL
F3038BSL-80XSL
F3038BSL-100XSL
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use Applicable Chip

1,169.92 €

4 Days 50553228003201429APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

1,289.92 €

4 Days 636342780032035616APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

1,477.42 €

4 Days 808553280032057025APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

2,129.92 €

4 Days 1008564080032077030APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

Loading...

  1. 1

Basic information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support