F3000 Series for Positive End Mill

F3000 Series for Positive End Mill

End mill type cutter that uses 3-dimensional breaker inserts of good sharpness. Possible high-efficiency, multi-functional machining of aluminum material (helical machining, ramping, pocketing, side milling, grooving).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F3040-20XSS20X130
F3040-20XSS20X170
F3040-25XSS25X130
F3040-25XSS25X170
F3040-32XSS32X150
F3040-32XSS32X200
F3040-40XSS32X150
F3040-40XSS32X200
Part NumberStandard Unit PriceVolume DiscountShipping Days?External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Shank Length ℓs
(mm)
Number of tips for use Applicable Chip

240.82 €

7 Days 20130201408007880901ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

249.16 €

7 Days 201702015580078901151ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

399.16 €

Quote 25130252508007881802ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

415.82 €

7 Days 25170252808007891902ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

415.82 €

7 Days 321503225080078821002ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

449.16 €

Quote 322003228080078921202ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

457.49 €

7 Days 401503225080078831002ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

465.82 €

7 Days 402003225080078931502ZDGT150404R-K85/ZDGT150408R-K85/ZDGT150412R-K85/ZDGT150416R-K85/ZDGT150420R-K85/ZDGT150425R-K85/ZDGT150430R-K85/ZDGT150440R-K85

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Vertical work material Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat Maximum Cutting Depth ap(mm) 15

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support