Configure
  • Blade diameter D(mm)
  • Overall length (L)(mm)
  • Number of flutes(sheet)
  • Maximum Cutting Depth (Ap)(mm)
  • Weight(kg)
  • Keyway Width KWW
  • Main Body Outermost Diameter BD(mm)
  • Est. shipping days
    • All
    • Within 9 working days

VFX5, VFX5 Type End Mill

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Blade diameter D

(mm)

Overall length (L)

(mm)

Number of flutes

(sheet)

Maximum Cutting Depth (Ap)

(mm)

Weight

(kg)

Keyway Width KWW

Main Body Outermost Diameter BD

(mm)

Arbor mounted diameter DCON

(mm)

Inset height CBDP

(mm)

Key Groove Depth L8

(mm)

Applicable Insert

Clamp Screw

Effective rows of blade

(Column)

Bolt Hole Diameter DAH

(mm)

Minimum order quantity
40
50
6
26
0.3
8.4
38.2
16
21
5.6
End cutting edge XNMU1607○○R-○○3/peripheral cutting edge XNMU160708R-○○3
TS352 Usage Number 6
3
8.5
1 pieces
40
60
9
38
0.4
8.4
38.2
16
21
5.6
Base Blade XNMU1607○○R-○○3 / Peripheral Blade XNMU160708R-○○6
TS352 Usage Number 9
3
8.5
1 pieces
50
50
8
26
0.5
10.4
48.2
22
21
6.3
Base Blade XNMU1607○○R-○○4 / Peripheral Blade XNMU160708R-○○4
TS352 Usage Number 8
4
10.5
1 pieces
50
60
12
38
0.6
10.4
48.2
22
21
6.3
Base Blade XNMU1607○○R-○○4 / Peripheral Blade XNMU160708R-○○8
TS352 Usage Number 12
4
10.5
1 pieces
50
70
16
50
0.7
10.4
48.2
22
21
6.3
Base Blade XNMU1607○○R-○○4 / Peripheral Blade XNMU160708R-○○12
TS352 Usage Number 16
4
10.5
1 pieces
50
50
6
26
0.4
12.4
48.2
27
23
7
End cutting edge XNMU1607○○R-○○3/peripheral cutting edge XNMU160708R-○○3
TS352 Usage Number 6
3
12.5
1 pieces
50
60
9
38
0.5
12.4
48.2
27
23
7
Base Blade XNMU1607○○R-○○3 / Peripheral Blade XNMU160708R-○○6
TS352 Usage Number 9
3
12.5
1 pieces
50
60
12
38
0.5
12.4
48.2
27
23
7
Base Blade XNMU1607○○R-○○4 / Peripheral Blade XNMU160708R-○○8
TS352 Usage Number 12
4
12.5
1 pieces
63
60
10
26
1
12.4
61
27
28
7
Base Blade XNMU1607○○R-○○5 / Peripheral Blade XNMU160708R-○○5
TS352 Usage Number 10
5
12.5
1 pieces
63
85
25
63
1.4
12.4
61
27
28
7
Base Blade XNMU1607○○R-○○5 / Peripheral Blade XNMU160708R-○○20
TS352 Usage Number 25
5
12.5
1 pieces
80
100
36
75
2.8
14.4
77.3
32
28
8
Base Blade XNMU1607○○R-○○6 / Peripheral Blade XNMU160708R-○○30
TS352 Usage Number 36
6
16.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
994.98 €
( 1,184.03 € )
9 working days
1,179.65 €
( 1,403.78 € )
9 working days
1,137.04 €
( 1,353.08 € )
9 working days
1,385.63 €
( 1,648.90 € )
9 working days
1,634.22 €
( 1,944.72 € )
9 working days
1,009.19 €
( 1,200.94 € )
9 working days
1,193.86 €
( 1,420.69 € )
9 working days
1,385.63 €
( 1,648.90 € )
9 working days
1,279.09 €
( 1,522.12 € )
9 working days
2,230.85 €
( 2,654.71 € )
9 working days
2,955.34 €
( 3,516.85 € )
9 working days

More Information

Basic information

Unique horizontal insert. Screw-on type clamp. Perfect for titanium alloy cutting.