Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GNZ1806ZG24P-I |
GNZ1806ZG24Q-I |
GNZ1806ZG24S-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hardness | |
---|---|---|---|---|---|
15.47 € | 25 | Available | 5 Days | P Casting | |
15.42 € | 25 | Available | 8 Days | Q Casting | |
15.45 € | 25 | Available | 5 Days | S cast metal |
Loading...
Outer diameter Dimensions(mm) | 180 | Inner Diameter Dimension(mm) | 22 | Thickness(mm) | 6 |
---|---|---|---|---|---|
Work material | General steel / Stainless Steel / Alloy Steel / Cast Iron | Particle Size(#) | 24 | Features | Cutting Capacity Emphasis |
Maximum operating rotation speed(m/s) | 72 | Point Strategy | 20 |