Cotton Wheel T-27【5 Pieces Per Package】

Cotton Wheel T-27

For deburring and chamfering aluminum and stainless steel. Enables surface finishing without scratching or soiling the workpiece.

[Features]
· Ideal for polishing and finishing the surfaces of workpieces to be machined. Does not leave excessive levels of dirt or flaws.
· Effective for chamfering work since secondary burrs and rough edges are not produced from polishing work.
· Product can also be used for a 16-hole grinder if the silver bushing is removed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CH271006-A80-GFX

Part Number
CH271006-A80-GFX
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Packaging Quantity
(Sheets)
Point Strategy Features 1 Features 2 Features 3 Application

81.18 €

5 Pieces Per Package

6 Days 520Ideal for polishing and finishing the surfaces of workpieces to be machined. Does not leave excessive levels of dirt of flaws.Effective for chamfering work since secondary burrs and rough edges are not produced from polishing work.The product can also be used for a 16-hole grinder if the silver bushing is removed.Chamfering and cleaning for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP

Loading...

  1. 1

Basic information

Type Cotton: Hemp Disk Work material General steel / Stainless Steel / Alloy Steel / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Thickness(mm) 6 Particle Size(#) 80
Abrasive grain A Abrasive Grain With/without Hole Available Maximum operating rotation speed(m/s) 72

This page is Cotton Wheel T-27, part number CH271006-A80-GFX.
You can find the detail information about specifications and dimensions on part number CH271006-A80-GFX.

Additional Products in this Category

Tech Support