• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

FC Disc【10 Pieces Per Package】

FC Disc

Polishing nonwoven fabric disc that guarantees professional finish. A flexible dedicated pad, so polishing on any surface is possible.

[Features]
· Since abrasive grains are attached to cushioning fibers, a clean finish can be achieved without over-grinding the steel.
· Equipped with New Registon's original dedicated pad with high flexibility.
· Unlike fixing pads, it enables all sorts of polishing work from flat surfaces to curved surfaces.
· Breathable so clogging doesn't occur and there are no friction burns.
· If the orange bushing is removed, it can also be used with the 16-hole grinder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FCD100-A80
FCD100-H320
FCD100-T150
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Particle Size
(#)
Packaging Quantity
(Sheets)
Point Strategy Accessory Features 1 Features 2 Features 3 Features 4 Application

39.71 €

10 Pieces Per Package

6 Days 801010Dedicated Pad 1 pcSince abrasive grains are attached to cushioning fibers, a clean finish can be achieved without over-cutting the steel.It comes with New Registon's own dedicated flexible pad. Unlike fixing pads, it allows you to do all sorts of polishing work from flat surfaces to curved surfaces.Breathable so clogging doesn't occur and there are no friction burns.The orange bush can be removed to be used for #16 grinders.Film polishing, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP

39.68 €

10 Pieces Per Package

6 Days 3201010Dedicated Pad 1 pcSince abrasive grains are attached to cushioning fibers, a clean finish can be achieved without over-cutting the steel.It comes with New Registon's own dedicated flexible pad. Unlike fixing pads, it allows you to do all sorts of polishing work from flat surfaces to curved surfaces.Breathable so clogging doesn't occur and there are no friction burns.The orange bush can be removed to be used for #16 grinders.Film polishing, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP

39.70 €

10 Pieces Per Package

6 Days 120~1501010Dedicated Pad 1 pcSince abrasive grains are attached to cushioning fibers, a clean finish can be achieved without over-cutting the steel.It comes with New Registon's own dedicated flexible pad. Unlike fixing pads, it allows you to do all sorts of polishing work from flat surfaces to curved surfaces.Breathable so clogging doesn't occur and there are no friction burns.The orange bush can be removed to be used for #16 grinders.Film polishing, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP

Loading...

  1. 1

Basic information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 With/without Hole Available Maximum operating rotation speed(m/s) 72

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support