• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Single Action P Soft【5 Pieces Per Package】

Single Action P Soft

Convenient one-touch type with paper multi-vane wheel suitable for curved surface finishing, also ideal for wide, steel connection surface area and wide surface polishing.

[Features]
· Ideal for wide, steel connection surface area and wide surface polishing.
· Optimal for polishing curved surfaces with bumps and hollows.
· Soft contact that leaves no grinding burn.
· It is an easy-to-install one-touch type with screws.
· NRSP soft sister product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OPS10072A60

Part Number
OPS10072A60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Packaging Quantity
(Sheets)
Point Strategy Screw Diameter Features 1 Features 2 Features 3 Features 4 Features 5 Application 1 Application 2

46.08 €

5 Pieces Per Package

3 Days 510M10Ideal for wide, steel connection surface area and wide surface polishing.Optimal for polishing curved surfaces with bumps and hollows.Soft contact that leaves no grinding burn.It is an easy-to-install one-touch type with screws.NRS P soft sister product.Surface polishing work including plane and curved surface grinding and surface polishing for materials such as general steel, stainless steel and aluminumFor light grinding and polishing

Loading...

  1. 1

Basic information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Particle Size(#) 60 Abrasive grain A Abrasive Grain
With/without Hole Available Blade count(Sheets) 72 Maximum operating rotation speed(m/s) 72

This page is Single Action P Soft, part number OPS10072A60.
You can find the detail information about specifications and dimensions on part number OPS10072A60.

Additional Products in this Category

Tech Support