• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Diamond Free Drill

Diamond Free Drill
  • Volume Discount

[Features]
· Drilling Holes for Down Lights / Piping / Ducts, etc.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36D
36D-B120
36D-B200
36D-CD
36D-K
36DL
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Type Size
(mm)
Shaft diameter d
(mm)
Drillable Diameter
(mm)
Drilling Depth Shaft type Tool Used Content

128.62 €

Available 6 Days Set30×12010-One Side: 25 / Both Sides: 503 GroovesElectric drillBody, Hex Wrench

11.66 €

Available 6 Days Long Bar (for 120 mm)-930~120--Electric drill-

13.62 €

Available 6 Days Long Bar (for 200 mm)-930~200--Electric drill-

15.57 €

6 Days Center drill-8---Electric drill-

108.13 €

Available 6 Days Diamond Replacement Blades (Set of 2)-----Electric drill-

129.93 €

Available 6 Days Set30×20010-One Side: 25 / Both Sides: 503 GroovesElectric drillBody, Hex Wrench

Loading...

  1. 1

Basic information

Target material Hard Ceramic Sidings, Hard Construction Materials, Sidings and Wood Material Main Body: Ordinary Steel / Replacement Blade: With Diamond Tip / Center Drill: With Hardened Tip

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support