• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Craft Saw

Craft Saw

[Features]
· Fine blade saw with replaceable blades convenient for cutting plastic, wood, PVC pipes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

125B

Part Number
125B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)

13.02 €

4 Days 115.6

Loading...

  1. 1

Basic information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.35
Overall Length(mm) 315 Details Type Main Body Compatible Replacement Blades XB125
Trusco Code 360-7267

This page is Craft Saw, part number 125B.
You can find the detail information about specifications and dimensions on part number 125B.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support