We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Socket Double (Rechargeable Tool 18 V / Hexagonal Type)

Socket Double (Rechargeable Tool 18 V / Hexagonal Type)

Click on this image to zoom in.

Click on this image to zoom in.

  • TSK-W1013RA
  • Usage example

[Features]
· An interchangeable bit type tool that can use sockets until the end of their usage life.
· Commercially available impact driver bits can be used.
· A double socket where 1 piece fits 2 sizes.
· Can also be installed on a plate ratchet (13 mm, double hex).
[Applications]
· Socket for electric impact screwdrivers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSK-W1013RA
TSK-W1317RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Opposite side dimensions
(mm)
Trusco Code Mass
(g)

34.69 €

1 14 Days 10/13377-3116115

46.60 €

1 14 Days 13/17377-3124111

Loading...

  1. 1

Basic information

Product Type Socket Bit (Electric Drill) Overall Length(mm) 107 Shaft measurements(mm) 6.35
Features It is a bit interchangeable type that can use the socket until the end of its life.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support