Tip Saw "Max Gear" (Iron And Stainless Steel Dual-Use)

Tip Saw "Max Gear" (Iron And Stainless Steel Dual-Use)
[Applications]
Can be used for cutting steel and stainless steel.
[Features]
Tips with excellent abrasion resistance are used, and laser slit resin is embedded to reduce cutting noise.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG-125
MG-31060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Steel)
(mm)
Cutting Capacity (Stainless Steel)
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)

48.50 €

1 6 Days 421251.6262010000337-0674131

122.42 €

1 6 Days 10631026025.41300~4200337-07041189

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Chip Cermet Material (base metal) Tool Steel
Application For cutting general soft steel, angle, reinforcing rods, channel steel, hanger rails, VLP pipes, various pipes, PVC pipe, stainless steel, etc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360