Anti-Dust Bag "Savin"【20 Pieces Per Package】

Anti-Dust Bag "Savin"
[Features]
Uses non-organic materials makes so that it does not vaporize during forming, and can be used safely because it non-toxic and harmless.
Reacts with water during packaging, indicative of its weak alkali nature. That effect prevents acid formation and rusting.
[Applications]
Packaging gloves for metal products that require rust prevention and for machines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBN-250

Part Number
SBN-250
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

13.26 €

20 Pieces Per Package

1 pack 6 Days 1 Book (20 Sheets)

Loading...

  1. 1

Basic information

Product Type Special Plastic Bag Color Transparent Blue Vertical(mm) 250
Horizontal(mm) 350 Thickness(mm) 0.1 Trusco Code 335-8216
Application 1 Packaging for metal products and machinery that require rust prevention. Material Polyethylene Resin (PE) Features 1 Inorganic raw materials are used, so it is non-toxic and harmless with no vaporization when molded, allowing it to be used with confidence.
Features 2 Reacts with the moisture in packing for a slightly alkali nature. This effect prevents oxidation and rust. Mass(g/volume) 300 Amount Of Content 1 Book (20 Sheets)

This page is Anti-Dust Bag "Savin", part number SBN-250.
You can find the detail information about specifications and dimensions on part number SBN-250.

Tech Support