• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Texcell Waste【50 Pieces Per Package】

Texcell Waste

Click on this image to zoom in.

Click on this image to zoom in.

  • 85450
  • 85460

[Features]
- Excellent water and oil absorption.
- Little lint or fluff.
[Usage]
- Machine maintenance.
- Oil treatment at industrial plants.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85460

Part Number
85460
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g/bag)
Features Features 2 Cloth material details Application Application 2 Amount Of Content

12.12 €

50 Pieces Per Package

4 Days 240Excels in the absorption of water and oil.Product with low lint and lack of fuzz.Rayon, PolyesterMaintenance of the machineryOil treatment at manufacturing plants1 Bag (50 Sheets)

Loading...

  1. 1

Basic information

Product Type Non-woven waste Cloth material Other Shape Sheet
Fabric New products Type Dry Color White
Sheet size(mm) 313 x 300 (Folded four times) Trusco Code 364-7056 Amount Of Content 1 Bag (50 Sheets)

This page is Texcell Waste, part number 85460.
You can find the detail information about specifications and dimensions on part number 85460.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support