• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EF Flat Brush

EF Flat Brush

Click on this image to zoom in.

Click on this image to zoom in.

  • CL-745-020-0
  • CL-745-030-0

[Features]
· The handle moves freely, making it possible to clean in a wide variety of locations, including small gaps while oriented vertically and in lower areas by laying the handle flat.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CL-745-020-0
CL-745-030-0
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Trusco Code Mass
(g)
Features 1 Handle material Back Material Hair material Amount Of Content

25.87 €

6 Days 200294-7200500As the handle moves freely, it can be used vertically for fine gaps and horizontally for low places, increasing the range of cleaning.AluminumPolypropylene (PP)Polypropylene (PP)1 pc.

29.83 €

6 Days 300294-7218600As the handle moves freely, it can be used vertically for fine gaps and horizontally for low places, increasing the range of cleaning.AluminumPolypropylene (PP)Polypropylene (PP)1 pc.

Loading...

  1. 1

Basic information

Product Type 1 Deck Brush Length(mm) 1324 Product Type 2 Main Body
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support