Manufacturer part number: A-3
Brand: SHIMAZU SHOKAI
Price: 105.75 €
Delivery time: 6 Days
Amount Of Content: 1 Pack (100 Sheets)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-3
Product Type | Asbestos Collection Bag | Capacity(L) | 14 | Color | Yellow |
---|---|---|---|---|---|
Material (Main Body) | Polyethylene (PE) | Vertical(mm) | 600 | Horizontal(mm) | 450 |
Thickness(mm) | 0.15 | Main body: option | Main Body | Trusco Code | 335-3664 |
Application | Asbestos collection work/removal work. | Mass(g) | 7500 | Amount Of Content | 1 Pack (100 Sheets) |