Roll Combination Container Model 21 (L Type with Resin Panels)

Roll Combination Container Model 21 (L Type with Resin Panels)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Plastic joints make the product even quieter and more lightweight.
· Plastic panel specification is gentler on cargo, leaving loads undamaged.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R50-Y
R55
R60-Y
R65
R80-Y
Part NumberStandard Unit PriceVolume DiscountShipping Days?External Dimensions: Length X Width X Height
(mm)
Effective Inner Dimensions: Length X Width X Height
(mm)
Trusco Code Mass
(g)
Caster Specification Specifications Main Body Surface Treatment Caster Bracket Material Wheel Material Faceplate material Floor plate material Amount Of Content

350.16 €

9 Days 600× 800×245545× 730×1455466-215635000Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease)Resin Panel Specification Type, Turning SpecificationPowder CoatingSteelRubberResinResin1 unit

356.90 €

9 Days 600× 850×245545× 780×1455466-216436000Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease)Resin Panel Specification Type, Turning SpecificationPowder CoatingSteelRubberResinResin1 unit

364.36 €

9 Days 650× 850×245595× 780×1455466-217236500Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease)Resin Panel Specification Type, Turning SpecificationPowder CoatingSteelRubberResinResin1 unit

406.51 €

9 Days 800× 950×253745× 880×1447466-218143000Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease)Resin Panel Specification Type, Turning SpecificationPowder CoatingSteelRubberResinResin1 unit

419.75 €

9 Days 800×1100×253745×1030×1447466-219944500Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease)Resin Panel Specification Type, Turning SpecificationPowder CoatingSteelRubberResinResin1 unit

Loading...

  1. 1

Basic information

Product Type Roll box pallet Uniform Load(kg) 500 Main Body Material Steel
Quiet measures Available Main body: option Main Body Full height(mm) 1700
Caster Diameter(mm) 150 Amount Of Content 1 unit

Additional Products in this Category

Tech Support