We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.
  • To our UK customers: Under the UK Plastic Tax Act there is an obligation to register if more than 10 tonnes of plastic packaging is manufactured in the UK or imported into UK within 12 months. MISUMI Europa GmbH is not obligated to register because we only exported ~ 600 kg of plastic packaging to the UK (2021) and there is no manufacturing of plastic packaging in the UK.

Submarine Gate Drill HSS θ=10°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10SGD0.7-4
10SGD1.0-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Tip diameter d

71.93 €

1 Available 14 Days 0.7

71.93 €

1 Available 14 Days 1

Loading...

  1. 1

Basic information

Tool Material Type HSS Blade Length 0.5 Taper angle 10
Overall Length L 50 shank diameter 4 Number of flutes 2
Rotation Direction Right blade

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support