Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20SGD1.0-8
Tool Material Type | HSS | Tip diameter d | 1 | Blade Length | 0.5 |
---|---|---|---|---|---|
Taper angle | 20 | Overall Length L | 65 | shank diameter | 8 |
Number of flutes | 2 | Rotation Direction | Right blade |
This page is Submarine Gate Drill HSS θ=20°, part number 20SGD1.0-8.
You can find the detail information about specifications and dimensions on part number 20SGD1.0-8.
MISUMI
Shipping Days: 15 Days
MISUMI
Shipping Days: 15 Days
MISUMI
Shipping Days: 15 Days
MISUMI
Shipping Days: 15 Days
EIKOSHA
Standard Price : 101.59 €
Shipping Days: Same day
EIKOSHA
Standard Price : 120.89 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.