• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

T Type Container, Green / Gray / Yellow

T Type Container, Green / Gray / Yellow

Click on this image to zoom in.

Click on this image to zoom in.

  • T-12-GY
  • T-12-Y
  • T-14-2-GN
  • T-14-2-GY
  • T-14-2-Y
  • T-15-GY
  • T-15-Y
  • T-20-3-GN
  • T-20-3-Y
  • T-40-GN
  • T-40-GY
  • T-40-Y
  • T-9-GN
  • T-9-GY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T-9-Y
T-40-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(g)
Amount Of Content

26.70 €

1 9 Days 3722951259305230109501-24657301 pc.

75.99 €

1 6 Days 48036830540412312290501-274120501 pc.

Loading...

  1. 1

Basic information

Color Yellow Product Type Box type container Material (Main Body) Polypropylene (PP)
Applicable Card Inserter (sold separately) A85 Amount Of Content 1 pc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360