We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Master Grip Screwdriver Set (Can Be Used with Special Screws) DR-51

Master Grip Screwdriver Set (Can Be Used with Special Screws) DR-51

Master grip screwdriver set capable of supporting hexalobular screws of 12 sizes.
[Features]
· Hexalobular bit set containing 12 sizes from T-5 to T-40.
· The bit is given high-precision silver coating and chrome vanadium steel full quenching.
· Bit set that is also ideal for rechargeable or electric screwdrivers.
· Burette type bit holder for convenient mobility.
· A cushioned grip which fits well into the hand.
[Applications]
· For tightening and removing hexalobular screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DR-51

Part Number
DR-51
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSGrip diameter
(mm)
Material Compatible Screw RoHS

34.47 €

4 Days 10φ40Chrome Vanadium SteelT6:M2/T8:M2.5/T10:M3/T15:M3.5/T20:M4/T25:M5/T27:M5/T30:M6/T40:M8Corresponds To

Loading...

  1. 1

Basic information

Tip standards Torx Shaft length L (mm) 70 Single Product/Set Classification Set Product
Shaft type Square Magnet N/A Grip Type Rubber
Opposite Side(mm) 6.35 Bit Size T5 / T6 / T7 / T8 / T9 / T10 / T15 / T20 / T25 / T27 / T30 / T40(110) Overall Length(mm) 165 (With bit fitted)
Set Content T5/T6、T7/T8、T9/T10、T15/T20、T25/T27、T30/T40 Weight(g) Main Body: 57, Bit Set: 159

This page is Master Grip Screwdriver Set (Can Be Used with Special Screws) DR-51, part number DR-51.
You can find the detail information about specifications and dimensions on part number DR-51.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support