We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 20/6/2021 to 1:00 (CEST) 21/6/2021. We apologize for the inconvenience.

Arm Wrestler (Straight)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AW-165H

Part Number
AW-165H
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Features 1 Accessory

17.79 €

5 Days Carbon tool steelA standard type that can be used hard.Cap

Loading...

  1. 1

Basic information

Product Type Scissors Overall Length(mm) 165 Mass(g) 62
Blade Length(mm) 40 Blade thickness(mm) - Trusco Code 363-6551

This page is Arm Wrestler (Straight), part number AW-165H.
You can find the detail information about specifications and dimensions on part number AW-165H.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support