Taigan pistol type (for cable tie)

Taigan pistol type (for cable tie)

Product Details:

Manufacturer part number: TG-7

Brand: TRUSCO NAKAYAMA

Price: 43.32

Delivery time: 6 Days


Technical Data:

Quantity: 1 pc.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TG-7

Part Number
TG-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity

43.32 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Other Width(mm) 142 Length(mm) 126
Compatible Band Width(mm) 2.5~5.0 Color Blue Trusco Code 227-6623
Main body: option Main Body Mass(g) 275 Material ABS Resin
Quantity 1 pc.

This page is Taigan pistol type (for cable tie), part number TG-7.
You can find the detail information about specifications and dimensions on part number TG-7.

Tech Support