• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Nokokari Weed Mowing

Nokokari Weed Mowing

[Features]
· Saw blades prevent slipping, making cutting easy.
· L-shaped neck makes it easy to trim lawns and cut weeds.
[Applications]
· For pruning garden trees and trimming hedges, etc.
· For trimming lawns and cutting weeds.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3-590

Part Number
F3-590
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Features Application Blade Handle

48.69 €

4 Days 800The saw blade prevents slippage and offers an easy cut. With its L-neck shape, lawn and weeds can be easily trimmed.For trimming and pruning of garden trees, hedges, etc. For pruning of grass and weed.Special Cutting Edge SteelOak

Loading...

  1. 1

Basic information

Product Type Cutting Scissors Cutting Performance(mm) 12 Blade Length(mm) 180
Overall Length(mm) 590 Trusco Code 402-7434

This page is Nokokari Weed Mowing, part number F3-590.
You can find the detail information about specifications and dimensions on part number F3-590.

Additional Products in this Category

Tech Support