Long Wooden Handle Trimming Shears Nokokari

Long Wooden Handle Trimming Shears Nokokari

[Features]
· Saw blades prevent slipping, making cutting easy.
· Hard chrome plating finish.
[Applications]
· For pruning and trimming branches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F2-650

Part Number
F2-650
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Features Application Blade Handle

41.16 €

4 Days 800The saw blade prevents slippage and offers an easy cut. With hard plating finish.For branch shearing and cutting.All SteelOak

Loading...

  1. 1

Basic information

Product Type Cutting Scissors Cutting Performance(mm) 12 Blade Length(mm) 180
Overall Length(mm) 650 Trusco Code 382-2702

This page is Long Wooden Handle Trimming Shears Nokokari, part number F2-650.
You can find the detail information about specifications and dimensions on part number F2-650.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support