• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pole Slim Long Blade (13-Stage Telescopic)

Pole Slim Long Blade (13-Stage Telescopic)

Ultra-lightweight type. Uses a long blade that can trim whole swaths at a time. Includes a catcher function to grasp cut fruit or branches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO322

Part Number
NO322
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Features Reduction length to Total length Material (blade) Material (Pole) Accessory

69.62 €

7 Days 950It is ultra-lightweight type. It is a long blade specification that can cut together. It has a catch function to catch cut fruits and branches.1800~3000mmStainless Steel (J40S)Aluminum AlloyNA

Loading...

  1. 1

Basic information

Product Type High-branch Shears Cutting Performance(mm) 8 Blade Length(mm) 117
Overall Length(mm) 3000 JAN Code 4954849103223 Trusco Code 387-8082

This page is Pole Slim Long Blade (13-Stage Telescopic), part number NO322.
You can find the detail information about specifications and dimensions on part number NO322.

Additional Products in this Category

Tech Support