• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pole Slim Long Blade (18-Stage Telescopic)

Pole Slim Long Blade (18-Stage Telescopic)

Ultra-lightweight type. Uses a long blade that can trim whole swaths at a time. Convenient 3-stage type that can be shortened to 1.4 m, making it compact enough to fit in the trunk of a car or be stowed away in a storeroom. Includes a catcher function to grasp cut fruit or branches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO337

Part Number
NO337
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Features Reduction length to Total length Material (blade) Material (Pole) Accessory

84.73 €

6 Days 1700It is ultra-lightweight type. It is a long blade specification that can cut together. It is a 3-stage type and it becomes 1.4 m when retracted. It is compact, convenient, and can be stored in the car's trunk or storage. It has a catch function to catch cut fruits and branches.1450~3150mmStainless Steel (SUS420)Aluminum AlloySaw blade

Loading...

  1. 1

Basic information

Product Type High-branch Shears Cutting Performance(mm) 8 Blade Length(mm) 117
Overall Length(mm) 3150 JAN Code 4954849103377 Trusco Code 387-8104

This page is Pole Slim Long Blade (18-Stage Telescopic), part number NO337.
You can find the detail information about specifications and dimensions on part number NO337.

Additional Products in this Category

Tech Support