• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Impact Hole Saw

Impact Hole Saw

[Features]
· Blade thickness 0.5 mm. Hole saw especially created for use with impact screwdrivers.
· A hole saw and center drill can be attached to/detached from a single arbor with one touch.
· Each set includes 1 arbor and 2 drills.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCX-8
HCX-9
HCX-10
HCX-11
HCX-12
HCX-13
HCX-14
HCX-15
HCX-16
HCX-17
HCX-18
HCX-19
HCX-20
HCX-21
HCX-22
HCX-23
HCX-24
HCX-25
HCX-26
HCX-27
HCX-28
HCX-29
HCX-30
HCX-31
HCX-32
HCX-33
HCX-34
HCX-35
HCX-36
HCX-37
HCX-38
Part NumberStandard Unit PriceVolume DiscountShipping Days?blade diameter
(mm)
Overall Length
(mm)
Compatible Equipment

26.23 €

4 Days 866Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.23 €

4 Days 966Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.24 €

4 Days 1066Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.24 €

4 Days 1166Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.24 €

4 Days 1266Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

25.14 €

6 Days 1367Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.24 €

4 Days 1467Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.25 €

4 Days 1567Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.59 €

4 Days 1667Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

25.50 €

6 Days 1767Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.61 €

4 Days 1867Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

25.52 €

6 Days 1967Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

27.29 €

4 Days 2067Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

27.30 €

4 Days 2167Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

27.31 €

4 Days 2267Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

26.23 €

6 Days 2367Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

27.33 €

4 Days 2467Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

31.45 €

4 Days 2567Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

30.37 €

6 Days 2667Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

31.47 €

4 Days 2767Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

31.48 €

4 Days 2867Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

30.40 €

6 Days 2967Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

34.49 €

4 Days 3067Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

33.44 €

6 Days 3167Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

33.46 €

6 Days 3267Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

33.47 €

6 Days 3367Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

34.58 €

4 Days 3467Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

38.33 €

6 Days 3567Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

38.34 €

6 Days 3667Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

39.45 €

4 Days 3767Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

39.47 €

4 Days 3867Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

Loading...

  1. 1

Basic information

Product Type Hole saw shank diameter(mm) 6.3 hexagonal shaft Number of flutes(Number of blades / Inch) 8
Effective length(mm) 12.5 Applicable Plate Thickness(mm) 1.6 Drill Diameter(mm) 4
Application Mild steel, Cast iron, Aluminum plate, Acrylic plate, Vinyl chloride, others (particularly for thin material)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support