Tube Rope, A Can Hook + U-Shaped Metal Fittings 20 mm X 0.6 m

Tube Rope, A Can Hook + U-Shaped Metal Fittings 20 mm X 0.6 m

Product Details:

Manufacturer part number: TT-15-1

Brand: YUTAKA MAKE

Price: 2.96

Delivery time: 6 Days


Technical Data:

Amount Of Content: 1 pc.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TT-15-1

Part Number
TT-15-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

2.96 €

4 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Rubber band Material Tire Tube Width(mm) 20
Length(m) 1.5 Color Black Thickness(mm) 2
Trusco Code 367-7613 Features Because this is a tire tube, it has elasticity and can easily secure luggage. Mass(g) 115
Amount Of Content 1 pc.

This page is Tube Rope, A Can Hook + U-Shaped Metal Fittings 20 mm X 0.6 m, part number TT-15-1.
You can find the detail information about specifications and dimensions on part number TT-15-1.

Tech Support