We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Clamp Bolt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CBA-18100
CBA-18120
CBA-20100
CBA-20120
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
C
(mm)
D
(mm)
E
(mm)
Material Hardness Mass
(g)

24.02 €

Available 7 Days 13010027M18 2.5S45CHRC35°280

26.53 €

Available 7 Days 15012027M18 2.5S45CHRC35°340

31.72 €

Available 7 Days 13010030M20 2.5S45CHRC35°450

34.19 €

Available 7 Days 15012030M20 2.5S45CHRC35°500

Loading...

  1. 1

Basic information

B(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support