• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 0:00 to 16:00 (CET) 25/2/2018. We apologize for the inconvenience.

GSX MILL 4-Flute End Mill GSX40000C-3D Type (Part Numbers)

GSX MILL 4-Flute End Mill GSX40000C-3D Type

Improves reliability of wet machining due to adoption of super-hard base metal particles superior to high transverse rupture strength and thermal shock resistance. Improved reliability and lifetime due to adoption of GSX coating with enhanced wear resistance and heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GSX40150C3D
GSX40200C3D
GSX40250C3D
GSX40300C3D
GSX40400C3D
GSX40500C3D
GSX40600C3D
GSX40800C3D
GSX41000C3D
GSX41200C3D
GSX41600C3D
Part NumberStandard Unit PriceVolume DiscountShipping Days?Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (φDs)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ2)
(mm)
Coating Details

29.69 €

4 Days 1.54.54404GSX Coating

22.51 €

4 Days 264405.5GSX Coating

22.51 €

4 Days 2.57.54407GSX Coating

23.27 €

4 Days 396508.5GSX Coating

25.13 €

4 Days 41265010.5GSX Coating

27.42 €

4 Days 51565013.5GSX Coating

29.69 €

4 Days 61865017GSX Coating

45.64 €

4 Days 824870-GSX Coating

60.08 €

4 Days 10301090-GSX Coating

75.27 €

4 Days 12361290-GSX Coating

172.16 €

4 Days 164816110-GSX Coating

Loading...

  1. 1

Basic information

Work material general steel / Quenched and tempered steel / Prehardened Steel, Quenched And Tampered Steel, Die Steel / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating GSX/GS Machining Application Side / 4-side finish Blade tip shape Corner with Land
Torsional Angle Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support