For cutting stainless steel/Inconel, and other hard-to-cut materials
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
RGEN2004SNSA30N |
RGEN2004SNSACP200 |
RGEN2004SNSACP300 |
RGEN2004SNSACZ330 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Work material | Material type | Material type model | Compatible Machining |
---|---|---|---|---|---|---|---|---|
16.45 € | 10 | 20 Days | Steel | Carbide alloy | A30N | General cutting | ||
21.38 € | 10 | 19 Days | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | ||
21.14 € | 10 | 20 Days | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | ||
21.38 € | 10 | 20 Days | Steel | Coating | ACZ330 | - |
Loading...
Shape (initial letter of model number) | R (Circular) | Clearance angle | G (30°) | Thickness(mm) | 4.76 |
---|---|---|---|---|---|
Applicable Cutter | GRC6000 Type | Fig | 4 | Application | For stainless steel |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.