• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Blade Tip Replacement Tip S (Square) SCMT-N-SU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SCMT120404NSUAC810P
SCMT120404NSUAC820P
SCMT120404NSUAC830P
SCMT120408NSUAC810P
SCMT120408NSUAC820P
SCMT120408NSUAC830P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Work material Nose Radius Material type Detailed Nose Radius
(mm)
Blade Length
(mm)
Material

10.87 €

5 Days Steel0.4AC810P0.412.7Carbide Coating

10.87 €

5 Days Steel / Cast Iron0.4AC820P0.412.7Carbide Coating

10.87 €

5 Days Steel / Stainless Steel0.4AC830P0.412.7Carbide Coating

10.87 €

5 Days Steel0.8AC810P0.812.7Carbide Coating

10.87 €

4 Days Steel / Cast Iron0.8AC820P0.812.7Carbide Coating

10.87 €

4 Days Steel / Stainless Steel0.8AC830P0.812.7Carbide Coating

Loading...

  1. 1

Basic information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Rake angle Pozidriv
Cutting Direction No-hand Clearance angle(°) 7 Corner height tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Hole Symbol T
With/without Hole Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Y/N One side
Dimension S(mm) 4.76 Dimension φD(mm) 12.7

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360