Square-Shape With Hole, Negative, SNMG-GE, For Medium Cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNMG120408NGEAC8015P
SNMG120408NGEAC8035P
SNMG120408NGEAC810P
SNMG120408NGEAC820P
SNMG120408NGEAC830P
SNMG120412NGEAC8015P
SNMG120412NGEAC8035P
SNMG120412NGEAC810P
SNMG120412NGEAC820P
SNMG120412NGEAC830P
SNMG120416NGEAC8015P
SNMG120416NGEAC8035P
SNMG120416NGEAC810P
SNMG120416NGEAC820P
SNMG120416NGEAC830P
SNMG150608NGEAC8015P
SNMG150608NGEAC8035P
SNMG150612NGEAC8015P
SNMG150612NGEAC8035P
SNMG150616NGEAC8015P
SNMG150616NGEAC8035P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Application Work material Nose Radius Corner height tolerance Inscribed Circle Tolerance Thickness Tolerance With/without Hole Hole Shape Breaker Y/N Material type Dimension S
(mm)
Dimension φD
(mm)
Detailed Nose Radius
(mm)
Breaker Rake Angle
(°)
Blade Length
(mm)
Material

7.18 €

5 Days -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.7Coating

7.18 €

5 Days -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.7Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-12.7Carbide Coating

7.18 €

4 Days Outer Diameter/Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-12.7Carbide Coating

7.18 €

4 Days Outer Diameter/Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-12.7Carbide Coating

7.18 €

5 Days -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.7Coating

7.18 €

5 Days -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.7Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-12.7Carbide Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-12.7Carbide Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-12.7Carbide Coating

7.18 €

5 Days -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.7Coating

7.18 €

5 Days -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.7Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-12.7Carbide Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-12.7Carbide Coating

7.18 €

5 Days Outer Diameter/Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-12.7Carbide Coating

12.52 €

5 Days -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-315.875Coating

12.52 €

5 Days -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-315.875Coating

12.52 €

5 Days -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-315.875Coating

12.52 €

5 Days -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-315.875Coating

12.52 €

5 Days -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-315.875Coating

12.52 €

5 Days -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-315.875Coating

Loading...

  1. 1

Basic information

Shape S (Rectangular) Breaker Use Medium grinding Rake angle Negative
Cutting Direction No-hand Clearance angle(°) 0 Slot Hole Symbol G

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support