We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

SEC-Boring Bit, D-STUP Type (Vibration Resistant)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D12MSTUPL110314
D12MSTUPR110314
D16RSTUPL110318
D16RSTUPR110318
D20SSTUPL110322
D20SSTUPR110322
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Cutting Direction Full length L1 Shank diameter Dimension H
(mm)
Dimension F
(mm)
Dimension l2
(mm)
Angle
(°)
Machining Application Supported chips Material of Holder

190.37 €

5 Days 14Left-hand1501211717-7Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

190.37 €

5 Days 14Right-hand1501211717-7Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

206.20 €

5 Days 18Left-hand2001615918-4Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

206.20 €

5 Days 18Right-hand2001615918-4Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

264.62 €

5 Days 22Left-hand25020181118-2Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

264.62 €

5 Days 22Right-hand25020181118-2Blind Hole MachiningTP□□1103□□Steel with Anti-Vibration Mechanism and Oil Hole

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Clearance angle 11° Lubrication Hole Y/N Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360