Steel shank type. Lever lock type. For profiling
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
S32SPDZNL150444 |
S32SPDZNR150444 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Cutting Direction | Machining Application | Supported chips | Material of Holder |
---|---|---|---|---|---|---|---|
226.28 € | 5 Days | Left-hand | Inner Diameter Profiling Machining | DN□□1504□□ | Steel | ||
226.28 € | 5 Days | Right-hand | Inner Diameter Profiling Machining | DN□□1504□□ | Steel |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Minimum Machining Diameter | 44 | Application | Internal Diameter / Inner diameter profiling |
---|---|---|---|---|---|
Clamp Shape | Lever lock | Full length L1 | 250 | Clearance angle | 0° |
Shank diameter | 32 | Lubrication Hole Y/N | N/A | Dimension H(mm) | 30 |
Dimension F(mm) | 22 | Dimension E(mm) | 7 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.