Masking Tape for Sealing (for Siding Board)【7 Pieces Per Package】

Masking Tape for Sealing (for Siding Board)
[Features]
· Can be used on metallic window frames without tearing or leaving any adhesive residue on the surface.
· Suitable for covering siding boards that are not sandy. (Compatible with self-cleaning boards)
[Applications]
· For siding boards (damp surfaces OK), sealing various kinds of panel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB246SJAN-18

Part Number
SB246SJAN-18
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

8.71 €

7 Pieces Per Package

1 pack 6 Days 1 Pack (7 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Green Width(mm) 18
Length(m) 18 Thickness(mm) 0.1 Color Details Green
Adhesiveness 1.98N/10mm Tensile Strength 36.4N/15mm Trusco Code 331-9679
Mass(g/package) 210 Base Materials Japanese paper Adhesive Acrylic
Specifications Can cut by hand Amount Of Content 1 Pack (7 pcs)

This page is Masking Tape for Sealing (for Siding Board), part number SB246SJAN-18.
You can find the detail information about specifications and dimensions on part number SB246SJAN-18.

Tech Support