Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PP-18 |
TDB-23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Height (mm) | Dimensions (mm) | Trusco Code | Mass (g) | Maximum Tape Width (mm) | Maximum Data, Outer Diameter (mm) | Features | Specifications | Applicable Tape | Main Body | Cutter Blade | Material | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.32 € | 4 | 6 Days | Blue Type | 60 | - | 003-2522 | 240 | 50 | 136 | Without using scissors, you can apply and cut the tape all at once with one hand. | For 3-inch (76 mm) paper tubes | OPP/Craft Tape | Steel | Steel | - | 1 pc. | ||
4.32 € | 1 | Available |
Same day
Stock | - | 650 | 55×19 | 321-6187 | 3.6 | - | - | - | - | - | - | - | Steel | 1 pc. |
Loading...
Product Type | Fixture | Width(mm) | 60 | Depth(mm) | 165 |
---|---|---|---|---|---|
Amount Of Content | 1 pc. |
Configure
Stock
Basic Attributes
Color
Height(mm)
Dimensions(mm)
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes