We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Button

Button

Product Details:

Manufacturer part number: TP180BT

Brand: FUJI GRINDING WHEEL

Price: 56.40

Delivery time: 12 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP180BT

Part Number
TP180BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

56.40 €

1 12 Days

Loading...

  1. 1

Basic information

Work material Iron Outer Diameter(mm) 180 Blade thickness(mm) 2
Number of flutes(P) 40 Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 4500

This page is Button, part number TP180BT.
You can find the detail information about specifications and dimensions on part number TP180BT.

Tech Support