Z-EAL Universal Joint

Z-EAL Universal Joint
  • Volume Discount
[Features]
· A compact design that facilitates use in confined spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (PAT.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3771Z

Part Number
3771Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.03 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Universal Joint Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Socket shape Joint type Width across flat dimension 9.5 Overall length (L dimension)(mm) 42.5
Trusco Code 387-9488 Features A compact design that facilitates use in confined spaces. Outstanding usability thanks to precision of all the parts. The use of a ball dimple allows connection with little rattling. (Patent Pending) Mass(g) 44

This page is Z-EAL Universal Joint, part number 3771Z.
You can find the detail information about specifications and dimensions on part number 3771Z.

Tech Support