Umbrella Type Rotation Center BRN Cold Punched Nut Tailstock Support

Umbrella Type Rotation Center BRN Cold Punched Nut Tailstock Support

The diameter of the shank base (E dimension) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance performance has been increased by changing the bearing. This model is equipped with a seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRN4-125
BRN4-130
BRN4-761
BRN4-762
BRN5-150
BRN5-901
BRN5-902
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
θ E
(mm)
L
(mm)
Features Deflection of Center (Max.)

630.46 €

10 Days 125291106.57780°50187The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

756.96 €

10 Days 130351106.58075°50190The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

611.40 €

10 Days 76281106.57060°50180The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

611.40 €

10 Days 76121106.58460°50194The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

792.85 €

10 Days 150321398.59080°62229The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

792.85 €

10 Days 90281398.58660°62225The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

792.85 €

10 Days 90121398.510060°62239The diameter of the shank base (E dimensions) was increased and can be removed using the forcing nut equipped on the tailstock. Load resistance power was increased by changing the bearing. This model is equipped with a seal.TIR 0.005

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support